ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
|---|---|---|---|---|---|
| SIGNAL NAME | 100 PZ | ||||
| CAN1RX | 63 | I/O | Pullup | Programmable, 20 µA | CAN1 Receive, or general-purpose I/O (GPIO) |
| CAN1TX | 62 | CAN1 Transmit, or GPIO | |||
| CAN2RX | 92 | CAN2 Receive, or GPIO | |||
| CAN2TX | 91 | CAN2 Transmit, or GPIO | |||