ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
The N2HET instructions PCNT and WCAP impose some timing constraints on the input signals.
Figure 7-5 N2HET Input Capture Timings | PARAMETER | MIN(1)(2) | MAX(1)(2) | UNIT | |
|---|---|---|---|---|
| 1 | Input signal period, PCNT or WCAP for rising edge to rising edge | (hr)(lr) tc(VCLK2) + 2 | 225(hr)(lr)tc(VCLK2) - 2 | ns |
| 2 | Input signal period, PCNT or WCAP for falling edge to falling edge | (hr) (lr) tc(VCLK2) + 2 | 225 (hr)(lr) tc(VCLK2) - 2 | ns |
| 3 | Input signal high phase, PCNT or WCAP for rising edge to falling edge | 2(hr) tc(VCLK2) + 2 | 225 (hr)(lr) tc(VCLK2) - 2 | ns |
| 4 | Input signal low phase, PCNT or WCAP for falling edge to rising edge | 2(hr) tc(VCLK2) + 2 | 225 (hr)(lr) tc(VCLK2) - 2 | ns |