ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
The VMON has the capability to filter glitches on the VCC and VCCIO supplies.
Table 6-2 shows the characteristics of the supply filtering. Glitches in the supply larger than the maximum specification cannot be filtered.
| PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|
| Width of glitch on VCC that can be filtered | 250 | 1000 | ns |
| Width of glitch on VCCIO that can be filtered | 250 | 1000 | ns |