ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
The table below lists the available clock sources on the device. Each of the clock sources can be enabled or disabled using the CSDISx registers in the system module. The clock source number in the table corresponds to the control bit in the CSDISx register for that clock source.
The table also shows the default state of each clock source.
| CLOCK
SOURCE NO. |
NAME | DESCRIPTION | DEFAULT STATE |
|---|---|---|---|
| 0 | OSCIN | Main Oscillator | Enabled |
| 1 | PLL1 | Output From PLL1 | Disabled |
| 2 | Reserved | Reserved | Disabled |
| 3 | EXTCLKIN1 | External Clock Input #1 | Disabled |
| 4 | CLK80K | Low-Frequency Output of Internal Reference Oscillator | Enabled |
| 5 | CLK10M | High-Frequency Output of Internal Reference Oscillator | Enabled |
| 6 | Reserved | Reserved | Disabled |
| 7 | Reserved | Reserved | Disabled |