ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
|---|---|---|---|---|---|
| SIGNAL NAME | 100 PZ | ||||
| GIOA[0]/SPI3nCS[3] | 1 | I/O | Pulldown | Programmable, 20 µA | General-purpose input/output
All GPIO terminals can generate interrupts to the CPU on rising/falling/both edges. |
| GIOA[1]/SPI3nCS[2] | 2 | ||||
| GIOA[2]/SPI3nCS[1] | 5 | ||||
| GIOA[3]/SPI2nCS[3] | 8 | ||||
| GIOA[4]/SPI2nCS[2] | 9 | ||||
| GIOA[5]/EXTCLKIN | 10 | ||||
| GIOA[6]/SPI2nCS[1]/N2HET[31] | 12 | ||||
| GIOA[7]/N2HET[29] | 18 | ||||