ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| tprog (144bit) | Wide Word (144 bit) programming time | 40 | 300 | µs | ||
| tprog (Total) | 384KByte programming time(1) | -40°C to 125°C | 4 | s | ||
| 0°C to 60°C, for first 25 cycles | 1 | 2 | ||||
| terase | Sector/Bank erase time(2) | -40°C to 125°C | 0.30 | 4 | s | |
| 0°C to 60°C, for first 25 cycles | 16 | 100 | ms | |||
| twec | Write/erase cycles with 15 year Data Retention requirement | -40°C to 125°C | 1000 | cycles | ||