7.1 Absolute Maximum Ratings
over operating temperature (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VDD
|
Supply voltage(2)
|
–0.3 |
3 |
V |
|
Voltage |
TXD0 to TXD15, ENABLE, TXCLK, TKMSB, TKLSB, LOOPEN, PRBSEN, LCKREFN, PRE, TESTEN
|
–0.3 |
4 |
V
|
RXD0 to RXD15, RKMSB, RKLSB, RXCLK |
–0.3 |
VDD + 0.35 |
DINRXP, DINRXN, DOUTTXP, DOUTTXN |
–0.35 |
VDDA + 0.35 |
|
Maximum cumulative exposure of unpowered receiver to external inputs(3)
|
|
10 |
hours |
TC
|
Characterized case operating temperature |
–55 |
125 |
°C |
Tstg
|
Storage temperature
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential I/O bus voltages, are stated with respect to network ground.
(3) The TLK2711-SP shows no performance degradation when an external powered transmitter sends a signal to an unpowered receiver for short periods of time (up to 10 hours of lifetime of the device). Characterization was performed using maximum VOD, minimum frequency and typical VCM from recommended operating conditions for the specified period of time.