ZHCSHO9P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The TLK2711-SP has two parallel 8-bit/10-bit decode circuits. Each 8-bit/10-bit decoder converts 10-bit encoded data (half of the 20-bit received word) back into 8 bits. The comma-detect circuit is designed to provide for byte synchronization to an 8-bit/10-bit transmission code. When parallel data is clocked into a parallel-to-serial converter, the byte boundary that was associated with the parallel data is now lost in the serialization of the data. When the serial data is received and converted to parallel format again, a method is needed to recognize the byte boundary. Typically, this is accomplished through the use of a synchronization pattern. This is typically a unique pattern of 1s and 0s that either cannot occur as part of valid data or is a pattern that repeats at defined intervals. The 8-bit/10-bit encoding contains a character called the comma (b0011111 or b1100000), which is used by the comma-detect circuit on the TLK2711-SP to align the received serial data back to its original byte boundary. The decoder detects the comma, generating a synchronization signal aligning the data to their 10-bit boundaries for decoding; the comma is mapped into the LSB. The decoder then converts the data back into 8-bit data. The output from the two decoders is latched into the 16-bit register synchronized to the recovered parallel data clock (RXCLK) and output valid on the rising edge of the RXCLK.
NOTE
The TLK2711-SP only achieves byte alignment on the 0011111 comma.
Decoding provides two additional status signals, RKLSB and RKMSB. When RKLSB is asserted, an 8-bit/10-bit K code is received and the specific K code is presented on the data bits RXD0 to RXD7; otherwise, an 8-bit/10-bit D code is received. When RKMSB is asserted, an 8-bit/10-bit K code is received and the specific K-code is presented on data bits RXD8 to RXD15; otherwise, an 8-bit/10-bit D code is received (see Table 3). The valid K codes the TLK2711-SP; decodes are provided in Table 4. An error detected on either byte, including K codes not in Table 4, causes that byte only to indicate a K0.0 code on the RKxSB and associated data pins, where K0.0 is known to be an invalid 8-bit/10-bit code. A loss of input signal causes a K31.7 code to be presented on both bytes, where K31.7 is also known to be an invalid 8-bit/10-bit code.
RKLSB | RKMSB | DECODED 20-BIT OUTPUT | |
---|---|---|---|
0 | 0 | Valid data on RXD0 to RXD7 | Valid data RXD8 to RXD15 |
0 | 1 | Valid data on RXD0 to RXD7 | K code on RXD8 to RXD15 |
1 | 0 | K code on RXD0 to RXD7 | Valid data on RXD8 to RXD15 |
1 | 1 | K code on RXD0 to RXD7 | K code on RXD8 to RXD15 |
K CHARACTER | RECEIVE DATA BUS
RXD7:RXD0 OR RXD15:RXD8 |
---|---|
K28.0 | 000 11100 |
K28.1(1) | 001 11100 |
K28.2 | 010 11100 |
K28.3 | 011 11100 |
K28.4 | 100 11100 |
K28.5(1) | 101 11100 |
K28.6 | 110 11100 |
K28.7(1) | 111 11100 |
K23.7 | 111 10111 |
K27.7 | 111 11011 |
K29.7 | 111 11101 |
K30.7 | 111 11110 |