ZHCSHO9P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The serial-to-parallel data receive latency is the time from when the first bit arrives at the receiver until it is output in the aligned parallel word. The receive latency is fixed after the link is established. However, due to silicon process variations and implementation variables such as supply voltage and temperature, the exact delay varies slightly. The minimum receive latency td(Rx latency) is 76-bit times; the maximum is 107-bit times. Figure 11 shows the timing relationship between the serial receive pins, the recovered word clock (RXCLK), and the receive data bus.