ZHCSHO9P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
Figure 16 shows typical TTL output voltage characteristics at maximum 2-mA load at minimum VCC = 2.375 V. Figure 17 shows typical differential output voltage VOD(p) across temperature for each preemphasis condition at minimum VCC = 2.375 V.
VCC = 2.375 V | IOH/IOL = ±2 mA | |
VCC = 2.375 V | ||
VOD (0) represents 5% emphasis enabled. | ||
VOD (1) represents 20% emphasis enabled. |