ZHCSHO9P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOD(p) | Preemphasis VOD, direct,
VOD(p) = |VTXP – VTXN| |
Rt = 50 Ω, PREM = high, DC coupled,
see Figure 3 |
655 | 800 | 1100 | mV |
Rt = 50 Ω, PREM = low, DC coupled,
see Figure 3 |
590 | 740 | 1050 | |||
VOD(pp_p) | Differential, peak-to-peak output voltage with preemphasis | Rt = 50 Ω, PREM = high, DC coupled,
see Figure 3 |
1310 | 1600 | 2200 | mVp-p |
Rt = 50 Ω, PREM = low, DC coupled,
see Figure 3 |
1180 | 1480 | 2100 | |||
VOD(d) | Deemphais output voltage,
|VTXP – VTXN| |
Rt = 50 Ω, DC coupled, see Figure 3 | 540 | 650 | 950 | mV |
VOD(pp_d) | Differential, peak-to-peak output voltage with deemphasis | Rt = 50 Ω, DC coupled, see Figure 3 | 1080 | 1300 | 1900 | mVp-p |
V(cmt) | Transmit common mode voltage range, (VTXP + VTXN) / 2 | Rt = 50 Ω, see Figure 3 | 1000 | 1250 | 1450 | mV |
VID | Receiver input voltage differential,
|VRXP – VRXN| |
See (2) | 220 | 1600 | mV | |
V(cmr) | Receiver common mode voltage range, (VRXP + VRXN) / 2 | See (2) | 1000 | 1250 | 2250 | mV |
Ilkg | Receiver input leakage current | –10 | 10 | µA | ||
CI | Receiver input capacitance | 4 | pF | |||
Serial data total jitter (peak to peak) | Differential output jitter at 2.5 Gbps,
Random + deterministic, PRBS pattern |
0.28 | UI(1) | |||
Differential output jitter at 1.6 Gbps,
Random + deterministic, PRBS pattern |
0.32 | |||||
tt, tf | Differential output signal rise, fall time (20% to 80%) | RL = 50 Ω, CL = 5 pF, see Figure 3 | 150 | ps | ||
Jitter tolerance eye closure | Differential input jitter, random + deterministic, PRBS pattern at zero crossing(2) | 0.4 | UI | |||
td(Tx latency) | Tx latency | See Figure 8 | 34 | 38 | bits | |
td(Rx latency) | Rx latency | See Figure 11 | 76 | 107 | bits |