ZHCSHO9P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The high-speed data output driver consists of a voltage mode logic (VML) differential pair optimized for a 50-Ω impedance environment. The magnitude of the differential-pair signal swing is compatible with pseudo emitter coupled logic (PECL) levels when AC coupled. The line can be directly coupled or AC coupled. See Figure 13 and Figure 14 for termination details. The outputs also provide preemphasis to compensate for AC loss when driving a cable or PCB backplane trace over a long distance (see Figure 9). The level of preemphasis is controlled by PRE (see Table 2).
PRE | PREEMPHASIS LEVEL (%)
VOD(P), VOD(D)(1) |
---|---|
0 | 5% |
1 | 20% |