ZHCSHO9P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The transmitter interface registers valid incoming 16-bit-wide data (TXD0 to TXD15) on the rising edge of the TXCLK. The data is then 8-bit/10-bit encoded, serialized, and transmitted sequentially over the differential high-speed I/O channel. The clock multiplier multiplies the reference clock (TXCLK) by a factor of 10×, creating a bit clock. This internal bit clock is fed to the parallel-to-serial shift register, which transmits data on both the rising and falling edges of the bit clock, providing a serial data rate that is 20× the reference clock. Data is transmitted least significant bit (LSB) (TXD0) first.