ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V |
Input voltage, VI | 0 | VCC | V | |
High-level input voltage, VIH(1) | 0.7 VCC | V | ||
Low-level input voltage, VIL(1) | 0.3 VCC | V | ||
Output voltage, VO(2) | 0 | VCC | V | |
High-level output current, IOH (all outputs) | 1.8 | mA | ||
Low-level output current, IOL (all outputs) | 3.2 | mA | ||
Input capacitance | 1 | pF | ||
Operating free-air temperature, TA | 0 | 25 | 70 | °C |
Junction temperature range, TJ(3) | 0 | 25 | 115 | °C |
Oscillator/clock speed | 14.9 | MHz |