ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH(2) | High-level output voltage | IOH = − 1 mA | 2.4 | V | |||
VOL(2) | Low-level output voltage | IOL = 1.6 mA | 0.5 | V | |||
II | Input current | VCC = 3.6 V,
VI = 0 to 3.6 V, |
VSS = 0, All other terminals floating |
10 | μA | ||
IOZ | High-impedance-state output current |
VCC = 3.6 V, VO = 0 to 3.6 V |
VSS = 0, |
± 20 | μA | ||
Chip selected in write mode or chip deselect | |||||||
ICC | Supply current |
VCC = 3.6 V, SIN, DSR, DCD, CTS, and RI at 2V, All other inputs at 0.8 V, No load on outputs, |
TA = 25°C XTAL1 at 4 MHz, Baud rate = 50 kbit/s |
8 | mA | ||
Ci(CLK) | Clock input capacitance |
VCC= 0, f =1 MHz, |
VSS = 0, TA = 25°C |
15 | 20 | pF | |
Co(CLK) | Clock output capacitance | 20 | 30 | pF | |||
Ci | Input capacitance | All other terminals grounded | 6 | 10 | pF | ||
Co | Output capacitance | 10 | 20 | pF |