ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
PARAMETER | ALT. SYMBOL | FIGURE | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
td22 | Delay time, WR MCR to output | tMDO | 16 | 50 | ns | |
td23 | Delay time, modem interrupt to set INTRPT | tSIM | 16 | 35 | ns | |
td24 | Delay time, RD MSR to reset INTRPT | tRIM | 16 | 40 | ns | |
td25 | Delay time, CTS low to SOUT↓ | 17 | 24 | baudout cycles | ||
td26 | Delay time, RCV threshold byte to RTS↑ | 18 | 2 | baudout cycles | ||
td27 | Delay time, read of last byte in receive FIFO to RTS↓ | 18 | 2 | baudout cycles | ||
td28 | Delay time, first data bit of 16th character to RTS↑ | 19 | 2 | baudout cycles | ||
td29 | Delay time, RBRRD low to RTS↓ | 19 | 2 | baudout cycles |