ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
PARAMETER | ALT. SYMBOL | FIGURE | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
td15 | Delay time, initial write to transmit start | tIRS | 13 | 8 | 24 | baudout cycles | |
td16 | Delay time, start to INTRPT | tSTI | 13 | 8 | 10 | baudout cycles | |
td17 | Delay time, WR (WR THR) to reset INTRPT | tHR | 13 | CL = 75 pF | 50 | ns | |
td18 | Delay time, initial write to INTRPT (THRE(1)) | tSI | 13 | 16 | 34 | baudout cycles | |
td19 | Delay time, read IIR(1) to reset INTRPT (THRE(1)) | tIR | 13 | CL = 75 pF | 35 | ns | |
td20 | Delay time, write to TXRDY inactive | tWXI | 14, 15 | CL = 75 pF | 35 | ns | |
t21 | Delay time, start to TXRDY active | tSXA | 14, 15 | CL = 75 pF | 9 | baudout cycles |