ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Input voltage, VI | 0 | VCC | V | ||
High-level input voltage, VIH | Except XIN | 2 | V | ||
XIN | 0.7 VCC | ||||
Low-level input voltage, VIL | Except XIN | 0.8 | V | ||
XIN | 0.3 VCC | ||||
Output voltage, VO(1) | 0 | VCC | V | ||
High-level output current, IOH (all outputs) | 4 | mA | |||
Low-level output current, IOL (all outputs) | 4 | mA | |||
Input capacitance | 1 | pF | |||
Operating free-air temperature, TA | 0 | 25 | 70 | °C | |
Junction temperature range, TJ(2) | 0 | 25 | 115 | °C | |
Oscillator/clock speed | 16 | MHz |