ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range(3) | –0.5 | 7 | V | |
VI | Input voltage range at any input | –0.5 | 7 | V | |
VO | Output voltage range | –0.5 | 7 | V | |
TA | Operating free-air temperature range | TL16C550C | 0 | 70 | °C |
TL16C550CI | –40 | 85 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C | |
TC | Case temperature for 10 seconds | FN package | 260 | °C | |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | N(1)(2) or PT package | 260 | °C |