ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
DLAB(1) | A2 | A1 | A0 | REGISTER |
---|---|---|---|---|
0 | L | L | L | Receiver buffer (read), transmitter holding register (write) |
0 | L | L | H | Interrupt enable register |
X | L | H | L | Interrupt identification register (read only) |
X | L | H | L | FIFO control register (write) |
X | L | H | H | Line control register |
X | H | L | L | Modem control register |
X | H | L | H | Line status register |
X | H | H | L | Modem status register |
X | H | H | H | Scratch register |
1 | L | L | L | Divisor latch (LSB) |
1 | L | L | H | Divisor latch (MSB) |
REGISTER/SIGNAL | RESET CONTROL | RESET STATE |
---|---|---|
Interrupt enable register | Master reset | All bits cleared (0 − 3 forced and 4 − 7 permanent) |
Interrupt identification register | Master reset | Bit 0 is set, bits 1, 2, 3, 6, and 7 are cleared, and bits 4 − 5 are permanently cleared |
FIFO control register | Master reset | All bits cleared |
Line control register | Master reset | All bits cleared |
Modem control register | Master reset | All bits cleared (6 − 7 permanent) |
Line status register | Master reset | Bits 5 and 6 are set; all other bits are cleared |
Modem status register | Master reset | Bits 0 − 3 are cleared; bits 4 − 7 are input signals |
SOUT | Master reset | High |
INTRPT (receiver error flag) | Read LSR/MR | Low |
INTRPT (received data available) | Read RBR/MR | Low |
INTRPT (transmitter holding register empty) | Read IR/write THR/MR | Low |
INTRPT (modem status changes) | Read MSR/MR | Low |
OUT2 | Master reset | High |
RTS | Master reset | High |
DTR | Master reset | High |
OUT1 | Master reset | High |
Scratch register | Master reset | No effect |
Divisor latch (LSB and MSB) registers | Master reset | No effect |
Receiver buffer register | Master reset | No effect |
Transmitter holding register | Master reset | No effect |
RCVR FIFO | MR/FCR1 −FCR0/ΔFCR0 | All bits cleared |
XMIT FIFO | MR/FCR2 −FCR0/ΔFCR0 | All bits cleared |