ZHCSS40I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH(2) | High-level output voltage | IOH = − 1 mA | 2.4 | V | |||
| VOL(2) | Low-level output voltage | IOL = 1.6 mA | 0.4 | V | |||
| II | Input current | VCC = 5.25 V,
VI = 0 to 5.25 V, |
VSS = 0, All other terminals floating |
10 | μA | ||
| IOZ | High-impedance-state output current |
VCC = 5.25 V, VO = 0 to 5.25 V, |
VSS = 0, | ± 20 | μA | ||
| Chip selected in write mode or chip deselect | |||||||
| ICC | Supply current |
VCC = 5.25 V, SIN, DSR, DCD, CTS, and RI at 2V, All other inputs at0.8 V, No load on outputs, |
TA = 25°C XTAL1 at 4 MHz, Baud rate = 50 kbit/s |
10 | mA | ||
| Ci(CLK) | Clock input capacitance |
VCC= 0, f =1 MHz, All other terminals grounded |
VSS = 0, TA = 25°C, |
15 | 20 | pF | |
| Co(CLK) | Clock output capacitance | 20 | 30 | pF | |||
| Ci | Input capacitance | 6 | 10 | pF | |||
| Co | Output capacitance | 10 | 20 | pF | |||