over operating free-air temperature range (unless otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
| VS
|
Supply voltage |
Single supply |
|
40 |
V |
| Dual supply |
|
±20 |
V |
|
IN+, IN–, differential voltage(2)
|
|
±0.5 |
V |
|
IN+, IN–, VOCM, PD, OUT+, OUT− voltage(3)
|
VVS– – 0.5 |
VVS+ + 0.5 |
V |
|
IN+, IN− current |
–10 |
10 |
mA |
|
OUT+, OUT− current |
–50 |
50 |
mA |
|
Output short-circuit(4)
|
|
Continuous |
|
| TA
|
Operating temperature |
–40 |
150 |
°C |
| TJ
|
Junction temperature |
–40 |
175 |
°C |
| Tstg
|
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input pins IN+ and IN– are connected with anti-parallel diodes in between the two terminals. Differential input signals that are greater than 0.5 V or less than –0.5 V must be current-limited to 10 mA or less.
(3) Input terminals are diode-clamped to the supply rails (VS+, VS–). Input signals that swing more than 0.5 V greater or less the supply rails must be current-limited to 10 mA or less.
(4) Short-circuit to VS / 2.