ZHCSKT9C January 2020 – March 2021 THP210
PRODUCTION DATA
Figure 5-1 D (SOIC-8) and DGK
(VSSOP-8) Packages, Top View| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN– | 1 | I | Inverting (negative) amplifier input |
| IN+ | 8 | I | Noninverting (positive) amplifier input |
| OUT– | 5 | O | Inverting (negative) amplifier output |
| OUT+ | 4 | O | Noninverting (positive) amplifier output |
| PD | 7 | I | Power down. PD = logic low = power off mode. PD = logic high = normal operation. The logic threshold is referenced to VS+. If power down is not needed, pull up PD. |
| VOCM | 2 | I | Output common-mode voltage control input |
| VS– | 6 | I | Negative power-supply input |
| VS+ | 3 | I | Positive power-supply input |