The THP210 and the filter combination listed in
Section 9.2.2.1 allow for the best trade-off between harmonic distortion and maintaining
stability of the FDA. Table 9-1 and Figure 9-13 through Figure 9-15 showcase the device performance.
Table 9-1 THP210 + ADS891x: FFT Data Summary| ADC VERSION | ADC SPECIFICATION | SAMPLING RATE | SNR | THD(1)
| SINAD |
|---|
| ADS8910B | 1-MSPS max, 18 bit | 800 kSPS | 100.37 dB | –118.4 dB | 100.31 dB |
| ADS8912B | 500 kSPS, 18 bit | 500 kSPS | 100.4 dB | –118.44 dB | 100.33 dB |
| ADS8914B | 250 kSPS, 18 bit | 250 kSPS | 100.37 dB | –118.72 dB | 100.33 dB |
(1) THD can further be improved by
providing a bipolar power supply for more headroom for the negative voltage
swing. In the given circuit, a negative supply of VS– = 0.23 V
improved the THD to –120.5 dB.

| fIN = 2 kHz, 100.37 dB SNR, –118.4 dB THD |
Figure 9-13 Noise Performance FFT Plot:
THP210 + ADS8910B, 800 kSPS, 18-Bit
| fIN = 2 kHz, 100.37 dB SNR, –118.72 dB THD |
Figure 9-15 Noise Performance FFT Plot:
THP210 + ADS8914B, 250 kSPS, 18-Bit
| fIN = 2 kHz, 100.4 dB SNR, –118.44 dB THD |
Figure 9-14 Noise Performance FFT Plot:
THP210 + ADS8912B, 500 kSPS, 18-Bit