ZHCSKT9C January 2020 – March 2021 THP210
PRODUCTION DATA
The application circuit in Figure 9-12 shows the schematic of a complete reference driver circuit that generates a full-scale range of 4.5 V at the ADC using a unipolar supply voltage of 5 V. This circuit is used to measure the driving capability of the THP210 with the different variants of the ADS891x ADC.
To test the complete dynamic range of the circuit, the common-mode voltage VOCM of the input of the ADC is established at a value of VREF / 2. To exclude distortion caused by reference voltage VREF and common-mode voltage VOCM of the ADC, the test circuit uses the low-noise OPA2625 in an inverting gain configuration for VOCM, and the high-precision, low-noise REF5050 for VREF. See the ADS8910BEVM-PDK user's guide for more details.
Figure 9-12 Driving ADS891x With
Single-Ended RC Filter Stage