Table 5-87 MMC0 Signal Descriptions| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|
| MMC0_CALPAD(1) | MMC/SD/SDIO Calibration Resistor | A | AE1 |
| MMC0_CLK | MMC/SD/SDIO Clock | O | AF1 |
| MMC0_CMD(2) | MMC/SD/SDIO Command | IO | AE3 |
| MMC0_DS | MMC Data Strobe | IO | AE4 |
| MMC0_DAT0(2) | MMC/SD/SDIO Data | IO | AG2 |
| MMC0_DAT1(2) | MMC/SD/SDIO Data | IO | AH1 |
| MMC0_DAT2(2) | MMC/SD/SDIO Data | IO | AG3 |
| MMC0_DAT3(2) | MMC/SD/SDIO Data | IO | AF4 |
| MMC0_DAT4(2) | MMC/SD/SDIO Data | IO | AE5 |
| MMC0_DAT5(2) | MMC/SD/SDIO Data | IO | AF3 |
| MMC0_DAT6(2) | MMC/SD/SDIO Data | IO | AG1 |
| MMC0_DAT7(2) | MMC/SD/SDIO Data | IO | AF2 |
(1) An external 10 kΩ ±1% resistor must be connected between this pin and VSS. No external voltage should be applied to this pin.
(2) An external pull-up of 10 kΩ ~ 50 kΩ ±1% resistor, as specified in the specification, must be connected to this ball to ensure proper operation.
Table 5-88 MMC1 Signal Descriptions| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|
| MMC1_CLK(1) | MMC/SD/SDIO Clock | IO | P25 |
| MMC1_CMD | MMC/SD/SDIO Command | IO | R29 |
| MMC1_SDCD(2) | SD Card Detect | I | P23 |
| MMC1_SDWP | SD Write Protect | I | R28 |
| MMC1_DAT0 | MMC/SD/SDIO Data | IO | R24 |
| MMC1_DAT1 | MMC/SD/SDIO Data | IO | P24 |
| MMC1_DAT2 | MMC/SD/SDIO Data | IO | R25 |
| MMC1_DAT3 | MMC/SD/SDIO Data | IO | R26 |
(1) For MMC1_CLK signal to work properly, the RXACTIVE bit of the CTRLMMR_PADCONFIG171 register should be set to 0x1 because of retiming purposes.
(2) For ROM boot from MMC1 interface
to work properly, the MMC1_SDCD pin should be pulled low externally with a
resistor to indicate an SD Card/Memory device is present.
Table 5-89 MMC2 Signal Descriptions| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|
| MMC2_CLK(1) | MMC/SD/SDIO Clock | IO | T26 |
| MMC2_CMD | MMC/SD/SDIO Command | IO | T25 |
| MMC2_SDCD(2) | SD Card Detect | I | W2 |
| MMC2_SDWP | SD Write Protect | I | W1 |
| MMC2_DAT0 | MMC/SD/SDIO Data | IO | T24 |
| MMC2_DAT1 | MMC/SD/SDIO Data | IO | T27 |
| MMC2_DAT2 | MMC/SD/SDIO Data | IO | T29 |
| MMC2_DAT3 | MMC/SD/SDIO Data | IO | T28 |
(1) For MMC2_CLK signal to work properly, the RXACTIVE bit of the CTRLMMR_PADCONFIG172 register should be set to 0x1 because of retiming purposes.
(2) For MMC2 module to work properly,
the MMC2_SDCD pin should be pulled low to indicate an SD Card/Memory device is
present.