ZHCSF47E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
PDM Configuration
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | PDM_CLK_E | PDM_CI_M | PDM_CIO_M | |||
| RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | Reserved | RW | 0h | Reserved |
| 4-3 | Reserved | RW | 0h | Reserved |
| 2 | PDM_CLK_E | RW | 0h | Data is latch on the following edge of the PDM clock
0 = Rising 1 = Falling |
| 1 | PDM_CI_M | RW | 0h | PDM_IN_CLK direction is
0 = input 1 = output |
| 0 | PDM_CIO_M | RW | 0h | PDM_OUT_CLK direction is
0 = input 1 = output |