ZHCSF47E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
ASI BDIV Configuration
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ASI_BDIV_P | ASI_BDIV_RATIO[6:0] | ||||||
| RW-0h | RW-1h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ASI_BDIV_P | RW | 0h | ASI BDIV divider is
0 = Powered down 1 = Powered up |
| 6-0 | ASI_BDIV_RATIO[6:0] | RW | 1h | The ASI_BDIV ration is
0 = 128 1-31 = Reserved 32 = 32 33 = 33 ... 126 = 126 127 = 127 |