ZHCSF47E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
The TAS2560 can be initialized into one of five modes after a. These modes have should be correctly selected based on audio input and output formats and the need for IV-sense at the speaker terminals. The advanced processing features such as Battery Guard, thermal fold-back, brownout, and boost mode can be configured using PurePath Console 3 Software TAS2560 Application.
| BOOT_MODE[3:0] (DSP_MODE) | Operating Mode |
|---|---|
| 0000 | Reserved |
| 0001 | Mode 1 - PCM input playback only(default) |
| 0010 | Mode 2 - PCM input playback + PCM IVsense output |
| 0011 | Mode 3 - PCM input playback + PDM IVsense output |
| 0100 | Mode 4 - PDM input playback only |
| 0101 | Mode 5 - PDM input playback + PDM IVsense output |
Once the mode is selected the system is powered up using field PWR_DEV. The mode should only be selected when the device is powered down PWR_DEV = 00b. Additionally, if a system fault occurs, see Fault Protection, and the system is configured to shutdown instead of auto-retry the device will enter power state powered down (PWR_DEV=00b).
| PWR_CTRL_1[7:6] (PWR_DEV) | Device Power State |
|---|---|
| 00 | Powered down (default) |
| 01 | Powered up with boost |
| 10 | Powered up without boost |
| 11 | Reserved |