ZHCSF47E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
Configures the Audio Serial Interface mode and word length
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | ASI_MODE[2:0] | ASI_LENGTH[1:0] | |||||
| RW-0h | RW-0h | RW-2h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | Reserved | RW | 0h | Reserved |
| 4-2 | ASI_MODE[2:0] | RW | 0h | The ASI Input mode format is set to
0 = I2S 1 = DSP 2 = RJF , For non-zero values of ASI_OFFSET1, LJF is preferred 3 = LJF 4 = MonoPCM 5 = TDM (DSP timeslot) 6-15 = Reserved |
| 1-0 | ASI_LENGTH[1:0] | RW | 2h | Sets the ASI input word-length to
0 = 16bits 1 = 20bits 2 = 24bits 3 = 32bits |