ZHCSF47E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
In addition the TAS2560 support DSP Time slot mode. The ASI_OFFSET_2 register allows us to place the right channel anywhere in the frame after the left channel. By utilizing Time Slot Mode, the individual left and right channels can be grouped together, as shown in Figure 40. Assuming each channel contains N bits in this example to capture the left and right of channel 1 set a value off ASI_OFFSET_1=0 and ASI_OFFSET2=M*N.
Figure 40. DSP Timing for Multiple Devices Interfaced Together, Grouped Left Channels and Right Channels
| ASI_OFFSET_2 (ASI_OFFSET2) | BCLKs from end of left channel data channel |
|---|---|
| 0x00 | 0 (default) |
| 0x01 | 1 |
| 0x02 | 2 |
| ... | ... |
| 0xFF | 255 |