ZHCSF47E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
Mode 3 supports I2S/TDM in playback and returns IV sense on PDM output.
Figure 54. Mode 3 Processing Block Diagram
A MCLK is needed in this mode if the BCLK or PDMCLK operating in input mode is less than 1MHz. If BCLK and PDMCLK are configured for output then MCLK is also required for proper internal clocking.
| BCLK | WCLK | DIN | DOUT | MCLK | PDMCLK | IRQ |
|---|---|---|---|---|---|---|
| BCLK | WCLK | DIN | PDMDOUT | MCLK | PDMCLK | IRQ |