ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RBIAS | Value of the pulldown resistor on the RBIAS pin | 4.82 | 4.87 | 4.92 | kΩ |
| VTPTD_100 | 100M transmit voltage | 0.95 | 1 | 1.05 | V |
| VTPTDSYM | 100M transmit voltage symmetry | –2% | 2% | ||
| VOVRSHT | Output overshoot | 5% | |||
| VTPTD_10 | 10M transmit voltage | 2.2 | 2.5 | 2.8 | V |
| VTH1 | 10Base-T Receive threshold | 200 | mV | ||