ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
Figure 6-1 shows the features on the MSP432E411Y MCU. Two on-chip buses connect the core to the peripherals. The Advanced Peripheral Bus (APB) bus is the legacy bus. The Advanced High-Performance Bus (AHB) bus provides better back-to-back access performance than the APB bus.
Figure 6-1 MSP432E411Y High-Level Block Diagram