ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| N16 | tEN | Time from the System Control enable of the PHY to energy on the PMD output pin (1)(2) | 45 | µs | ||
| N17 | tSWRST | Time from software reset of the PHY to energy on the PMD output pin | 110 | ns | ||
Figure 5-35 Reset TimingTable 5-43 lists the MII serial management timing.