ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| L16 | tSTDATA | LCDDATA[15:0] setup time (read) before internal MCLK high | 20 | ns | ||
| L17 | tHTDATA | LCDDATA[15:0] hold time (read) after internal MCLK high | 0 | ns | ||
| L18 | tTRANRDATA | LCDDATA read transition time | 5.9 | ns | ||