ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IVCC.LFXT | Current consumption | fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {0}, TA = 25°C, CL,eff = 3.7 pF, ESR ≈ 44 kΩ | 3.0 V | 180 | nA | ||
| fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {1}, TA = 25°C, CL,eff = 6 pF, ESR ≈ 40 kΩ | 3.0 V | 185 | nA | ||||
| fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {2}, TA = 25°C, CL,eff = 9 pF, ESR ≈ 40 kΩ | 3.0 V | 225 | nA | ||||
| fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {3}, TA = 25°C, CL,eff = 12.5 pF, ESR ≈ 40 kΩ | 3.0 V | 330 | nA | ||||
| fLFXT | LFXT oscillator crystal frequency | LFXTBYPASS = 0 | 32768 | Hz | |||
| DCLFXT | LFXT oscillator duty cycle | Measured at ACLK, fLFXT = 32768 Hz | 30% | 70% | |||
| fLFXT,SW | LFXT oscillator logic-level square-wave input frequency | LFXTBYPASS = 1(5) (8) | 10.5 | 32.768 | 50 | kHz | |
| DCLFXT, SW | LFXT oscillator logic-level square-wave input duty cycle | LFXTBYPASS = 1 | 30% | 70% | |||
| OALFXT | Oscillation allowance for LF crystals(9) | LFXTBYPASS = 0, LFXTDRIVE = {1}, fLFXT = 32768 Hz, CL,eff = 6 pF | 210 | kΩ | |||
| LFXTBYPASS = 0, LFXTDRIVE = {3}, fLFXT = 32768 Hz, CL,eff = 12.5 pF | 300 | ||||||
| CLFXIN | Integrated load capacitance at LFXIN terminal(6) (7) | 2 | pF | ||||
| CLFXOUT | Integrated load capacitance at LFXOUT terminal(6) (7) | 2 | pF | ||||
| tSTART,LFXT | Start-up time(2) | fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {0}, TA = 25°C, CL,eff = 3.7 pF | 3.0 V | 800 | ms | ||
| fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {3}, TA = 25°C, CL,eff = 12.5 pF | 3.0 V | 1000 | |||||
| fFault,LFXT | Oscillator fault frequency(3) (1) | 0 | 3500 | Hz | |||