ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-12 shows the port diagram. Table 9-34 summarizes the selection of the pin function.
| PIN NAME (P3.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
|---|---|---|---|---|---|---|---|
| P3DIR.x | P3SEL1.x | P3SEL0.x | LCDSz | ||||
| P3.2/TA1.1/COM5/ LCDS28 | 63 | -- | P3.2 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| TA1.CCI1A | 0 | 0 | 1 | 0 | |||
| TA1.1 | 1 | ||||||
| DMAE0 | 0 | 1 | 0 | 0 | |||
| Internally tied to DVSS | 1 | ||||||
| COM5(2) | 1 | 1 | X | ||||
| Sz (3) | X | X | 0 | 1 | |||
| 0 | X | ||||||