ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-9 shows the port diagram. Table 9-31 summarizes the selection of the pin function.

| PIN NAME (P2.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
|---|---|---|---|---|---|---|---|
| P2DIR.x | P2SEL1.x | P2SEL0.x | LCDSz | ||||
| P2.6/UCA0SIMO/ UCA0TXD/TA1.2/TA1.2C/ LCDS23 | 13 | -- | P2.6 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| UCA0SIMO/UCA0TXD | X(2) | 0 | 1 | 0 | |||
| TA1.CCI2A | 0 | 1 | 0 | 0 | |||
| TA1.2 | 1 | ||||||
| TA1.2C | X(3) | 1 | 1 | 0 | |||
| Sz (4) | X | X | X | 1 | |||
| P2.7/UCA0SOMI/ UCA0RXD/TA4.1/TA4.1C/ LCDS22 | 14 | -- | P2.7 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| UCA0SOMI/UCA0RXD | X(2) | 0 | 1 | 0 | |||
| TA4.CCI1B | 0 | 1 | 0 | 0 | |||
| TA4.1 | 1 | ||||||
| TA4.1C | X(3) | 1 | 1 | 0 | |||
| Sz (4) | X | X | X | 1 | |||