ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-11 shows the port diagram. Table 9-33 summarizes the selection of the pin function.

| PIN NAME (P3.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| P3DIR.x | P3SEL1.x | P3SEL0.x | TPOE (2) | TPIE(2) | ACTIVATE(2) | Signal on MTIF_PIN_EN pin(3) | ||||
| P3.1/TA1CLK/TB0.1/ MTIF_OUT_IN | 33 | 27 | P3.1 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 | 0 | X | X |
| TA1CLK | 0 | 0 | 1 | 0 | 0 | X | X | |||
| Internally tied to DVSS | 1 | |||||||||
| TB0.CCI1A | 0 | 1 | 0 | 0 | 0 | X | X | |||
| TB0.1 | 1 | |||||||||
| N/A | 0 | 1 | 1 | 0 | 0 | X | X | |||
| Internally tied to DVSS | 1 | |||||||||
| MTIF_IN | X | X | X | 0 | 1 | X | X | |||
| MTIF_OUT(2) | X | X | X | 1 | X | 0 | X | |||
| Internally tied to DVSS(2) | X | X | X | 1 | X | 1 | 0 | |||
| MTIF_OUT(2) | X | X | X | 1 | X | 1 | 1 | |||