ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
Table 5-4 summarizes the memory map of the devices.
| ACCESS | MSP430FR2355 | MSP430FR2353 | ||
|---|---|---|---|---|
| Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Read/Write
(Optional Write Protect)(1) |
32KB
FFFFh to FF80h FFFFh to 8000h |
16KB
FFFFh to FF80h FFFFh to C000h |
|
| RAM | Read/Write | 4KB
2FFFh to 2000h |
2KB
27FFh to 2000h |
|
| Information memory (FRAM) | Read/Write(2) | 512 bytes
19FFh to 1800h |
512 bytes
19FFh to 1800h |
|
| Driver library and FFT library (ROM) | Read only | 20KB
FAC00h to FFBFFh |
20KB
FAC00h to FFBFFh |
|
| Peripherals | Read/Write | 4KB
0FFFh to 0020h |
4KB
0FFFh to 0020h |
|
| Tiny RAM | Read/Write | 26 bytes
001Fh to 0006h |
26 bytes
001Fh to 0006h |
|
| Reserved(3) | Read | 6 bytes
0005h to 0000h |
6 bytes
0005h to 0000h |
|