ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | T | 2.0 V | 55 | ns | |||
| 3.0 V | 45 | |||||||
| tSTE,LAG | STE lag time, last clock to STE inactive | T | 2.0 V | 20 | ns | |||
| 3.0 V | 20 | |||||||
| tSTE,ACC | STE access time, STE active to SOMI data out | T | 2.0 V | 65 | ns | |||
| 3.0 V | 40 | |||||||
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | T | 2.0 V | 40 | ns | |||
| 3.0 V | 35 | |||||||
| tSU,SI | SIMO input data setup time | T | 2.0 V | 10 | ns | |||
| 3.0 V | 6 | |||||||
| tHD,SI | SIMO input data hold time | T | 2.0 V | 12 | ns | |||
| 3.0 V | 12 | |||||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid,
CL = 20 pF |
T | 2.0 V | 69 | ns | ||
| 3.0 V | 42 | |||||||
| tHD,SO | SOMI output data hold time (3) | CL = 20 pF | T | 2.0 V | 5 | ns | ||
| 3.0 V | 5 | |||||||
Figure 4-13 SPI Slave Mode, CKPH = 0
Figure 4-14 SPI Slave Mode, CKPH = 1 Table 4-19 lists the switching characteristics of the eUSCI in I2C mode.