ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| fVLO | VLO frequency | Measured at MCLK | T | 3.0 V | 10 | kHz | ||
| dfVLO/dT | VLO frequency temperature drift | Measured at MCLK(1) | T | 3.0 V | 0.5 | %/°C | ||
| dfVLO/dVCC | VLO frequency supply voltage drift | Measured at MCLK(2) | T | 1.8 V to 3.6 V | 4 | %/V | ||
| fVLO,DC | Duty cycle | Measured at MCLK | T | 3.0 V | 50% | |||
NOTE
The VLO clock frequency is reduced by 15% (typical) when the device switches from active mode to LPM3 or LPM4, because the reference changes. This lower frequency is not a violation of the VLO specifications (see Table 4-8).
Table 4-9 lists the characteristics of the MODOSC.