ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | VCC | DEVICE GRADE | FREQUENCY (fSMCLK) | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz | 8 MHz | 16 MHz | 24 MHz | |||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
| ILPM0 | Low-power mode 0 supply current | 2.0 V | T | 199 | 312 | 437 | 637 | µA | ||||
| 3.0 V | T | 211 | 324 | 449 | 649 | |||||||