ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| fDCO, FLL | FLL lock frequency, 24 MHz, 25°C | Measured at MCLK, internal trimmed REFO as reference | T | 3.0 V | –1.0% | 1.0% | ||
| fDCO, FLL | FLL lock frequency, 24 MHz | Measured at MCLK, internal trimmed REFO as reference | T | 3.0 V | –2.0% | 2.0% | ||
| fDCO, FLL | FLL lock frequency, 24 MHz | Measured at MCLK, XT1 crystal as reference | T | 3.0 V | –0.5% | 0.5% | ||
| fDUTY | Duty cycle | Measured at MCLK, XT1 crystal as reference | T | 3.0 V | 40% | 50% | 60% | |
| Jittercc | Cycle-to-cycle jitter, 24 MHz | Measured at MCLK, XT1 crystal as reference | T | 3.0 V | 0.50% | |||
| Jitterlong | Long-term Jitter, 24 MHz | Measured at MCLK, XT1 crystal as reference | T | 3.0 V | 0.022% | |||
| tFLL, lock | FLL lock time | Measured at MCLK, XT1 crystal as reference | T | 3.0 V | 200 | ms | ||
Table 4-6 lists the frequency characteristics of the DCO.