ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VBOR, safe | Safe BOR power-down level(1) | T | 0.1 | V | |||
| tBOR, safe | Safe BOR reset delay(2) | T | 10 | ms | |||
| ISVSH,AM | SVSH current consumption, active mode | VCC = 3.6 V | T | 1.5 | µA | ||
| ISVSH,LPM | SVSH current consumption, low-power modes | VCC = 3.6 V | T | 240 | nA | ||
| VSVSH- | SVSH power-down level(3) | T | 1.71 | 1.80 | 1.87 | V | |
| VSVSH+ | SVSH power-up level(3) | T | 1.76 | 1.88 | 1.99 | V | |
| VSVSH_hys | SVSH hysteresis | T | 100 | mV | |||
| tPD,SVSH, AM | SVSH propagation delay, active mode | T | 10 | µs | |||
| tPD,SVSH, LPM | SVSH propagation delay, low-power modes | T | 100 | µs | |||