ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
PnSel.x | PnDIR.x | DIRECTION CONTROL FROM MODULE | PnOUT.x | MODULE X OUT | PnIN.x | MODULE X IN |
---|---|---|---|---|---|---|
P3Sel.0 | P3DIR.0 | DVSS | P3OUT.0 | DVSS | P3IN.0 | STE0 |
P3Sel.4 | P3DIR.4 | DVCC | P3OUT.4 | UTXD0(1) | P3IN.4 | Unused |
P3Sel.5 | P3DIR.5 | DVSS | P3OUT.5 | DVSS | P3IN.5 | URXD0(3) |
P3Sel.6 | P3DIR.6 | DVCC | P3OUT.6 | UTXD1(2) | P3IN.6 | unused |
P3Sel.7 | P3DIR.7 | DVSS | P3OUT.7 | DVSS | P3IN.7 | URXD1(4) |
NOTE:
UART mode: The UART clock can only be an input. If UART mode and UART function are selected, P3.3/UCLK0 is always an input.