ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| I(AM) | Active mode supply current(1) | f(MCLK) = f(SMCLK) = 1 MHz,
f(ACLK) = 32768 Hz, XTS = 0, SELM = 0 or 1 |
–40°C to 85°C | 2.2 V | 280 | 360 | µA | |
| 3 V | 420 | 560 | ||||||
| f(MCLK) = f(SMCLK) = f(ACLK) = 4096 Hz,
XTS = 0, SELM = 3 |
–40°C to 85°C | 2.2 V | 2.5 | 7 | ||||
| 3 V | 9 | 20 | ||||||
| I(LPM0) | Low-power mode 0 (LPM0) supply current(1) | –40°C to 85°C | 2.2 V | 32 | 45 | µA | ||
| 3 V | 55 | 70 | ||||||
| I(LPM2) | Low-power mode 2 (LPM2) supply current | f(MCLK) = f(SMCLK) = 0 MHz,
f(ACLK) = 32768 Hz, SCG0 = 0 |
–40°C to 85°C | 2.2 V | 11 | 14 | µA | |
| 3 V | 17 | 22 | ||||||
| I(LPM3) | Low-power mode 3 (LPM3) supply current | f(MCLK) = f(SMCLK) = 0 MHz,
f(ACLK) = 32768 Hz, SCG0 = 1(2) |
–40°C | 2.2 V | 0.8 | 1.5 | µA | |
| 25°C | 0.9 | 1.5 | ||||||
| 85°C | 1.6 | 2.8 | ||||||
| −40°C | 3 V | 1.8 | 2.2 | |||||
| 25°C | 1.6 | 1.9 | ||||||
| 85°C | 2.3 | 3.9 | ||||||
| I(LPM4) | Low-power mode 4 (LPM4) supply current | f(MCLK) = f(SMCLK) = f(ACLK) = 0 MHz,
SCG0 = 1 |
−40°C | 2.2 V | 0.1 | 0.5 | µA | |
| 25°C | 0.1 | 0.5 | ||||||
| 85°C | 0.8 | 2.5 | ||||||
| −40°C | 3 V | 0.1 | 0.5 | |||||
| 25°C | 0.1 | 0.5 | ||||||
| 85°C | 0.8 | 2.5 | ||||||
Current consumption of active mode versus system frequency
I(AM) = I(AM) [1 MHz] × f(System) [MHz]
Current consumption of active mode versus supply voltage
I(AM) = I(AM) [3 V] + 175 µA/V × (VCC – 3 V)