ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| t(POR_Delay) | Internal time delay to release POR | 2.2 V, 3 V | 150 | 250 | µs | ||
| VPOR | VCC threshold at which POR release delay time begins(1) | TA = −40°C | 1.4 | 1.8 | V | ||
| TA = 25°C | 1.1 | 1.5 | |||||
| TA = 85°C | 0.8 | 1.2 | |||||
| V(min) | VCC threshold required to generate a POR(2) | VCC |dV/dt| ≥ 1 V/ms | 2.2 V, 3 V | 0.2 | V | ||
| t(reset) | RST/NMI low time for PUC or POR | Reset is accepted internally | 2.2 V, 3 V | 2 | µs | ||
Figure 5-10 VPOR vs Supply Voltage
Figure 5-11 VPOR vs Temperature