ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage (AVCC = DVCC = VCC) | During program execution | 1.8 | 3.6 | V | ||
| During flash memory programming | 2.7 | 3.6 | |||||
| VSS | Supply voltage (AVSS = DVSS = VSS) | 0 | 0 | V | |||
| TA | Operating free-air temperature | –40 | 85 | °C | |||
| fLFXT1 | LFXT1 crystal frequency(1) | LF selected, XTS = 0, watch crystal | 32768 | Hz | |||
| XT1 selected, XTS = 1, ceramic resonator | 450 | 8000 | kHz | ||||
| XT1 selected, XTS = 1, crystal | 1000 | 8000 | |||||
| fXT2 | XT2 crystal frequency(1) | Ceramic resonator | 450 | 8000 | kHz | ||
| Crystal | 1000 | 8000 | |||||
| fSYSTEM | Processor frequency (signal MCLK) | VCC = 1.8 V | DC | 4.15 | MHz | ||
| VCC = 3.6 V | DC | 8 | |||||
Figure 5-1 Frequency vs Supply Voltage